AAT3170

High Current LED Flash Driver Charge Pump IC


The AAT3170 is a high output current, high efficiency, low noise, low profile charge pump DC/DC converter, ideal for multi-function LED photo-flash applications where solution cost, size, and efficiency are critical.

The dual charge pump in the AAT3170 is capable of delivering 600mA output current. Two current-controlled paths are available for users of dual flash LEDs that prefer current matching. Each LED channel can be easily programmed in 32 steps with a single GPIO output through the AS²Cwire™ (Advanced Simple Serial Control™) interface. This allows smooth transitions and flexible adjustment of brightness in flash or other lighting modes.

The tri-mode (1X/1.5X/2X) operation of the internal charge pump offers excellent power efficiency for both flash and movie modes. Combined with a low external parts count (two 1µF flying capacitors and one small bypass capacitor at VIN and OUT), the AAT3170 is ideally suited for small, battery-powered applications.

The AAT3170 has a thermal management system to protect the device in the event of a short-circuit condition at the output pin. Built-in soft-start circuitry prevents excessive inrush current during start-up. The shutdown feature disconnects the load from VIN and reduces quiescent current to less than 1.0µA.

The AAT3170 is available in the Pb-free, thermally enhanced, 12-pin 3x3mm TDFN package.

Please note: AAT3170 is not recommended for new designs.

Specifications

Flash IOUT Total (mA)600
Movie Mode IOUT Total (mA)200
LED Channels2
Min. VIN (V)2.7
Max. VIN (V)5.5
Max. VOUT (V)4.9
InterfaceAS2Cwire™
Max. Shutdown Current (μA)1
Typ. IQ (μA)300
Peak Efficiency90%
PackageTDFN, 12L
Package (mm)3 x 3 x 0.75
PackageTDFN33-12

Features

  • VIN Range: 2.7V to 5.5V
  • 600mA Output Current
  • Tri-Mode 1X/1.5X/2X in Current Mode
  • Voltage Mode Operation: 1.5X, 200mA
  • Dual Regulated Current Sinks
  • Current Match Between Current Sinks
  • 32 Current Steps Set by AS²Cwire
  • 1µF Input, Output, and Flying Capacitors
  • <1.0µA of Shutdown
  • Small Application Circuit
  • No Inductors
  • Automatic Soft Start
  • 12-Pin TDFN 3x3mm Package
  • -40°C to +85°C Temperature Range

Product Documents

Applications

$name

See all